IESNA:LM-63-2002
[TEST]P646685
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2301-905-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/20/2023
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123RDRP-S560D830-X4F0-XX-UDD-G-W
[LUMINAIRE]DEFINE 3 REGRESSED DIRECT RECESSED WITH WALL GRAZE FLUSH OPTIC
[MORE]STANDARD LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2187
TILT=NONE
1 -1 1 37 25 1 1 4 0.223333 0
1 1 18.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 22.5 30 40 45 50 60 67.5
70 80 90 100 110 112.5 120 130 135 140
150 157.5 160 170 180
1650.6 1829.3 1952.5 1914.6 1748.8 1478.1 1181 969.8 799.3 667.3
587.4 533.3 488.6 454.1 424.3 390.5 362.1 333.6 301.8 275.4
249.1 224 201 179.3 157 140.8 122.5 103.5 80.5 65.6
53.5 42.6 32.5 23.7 14.9 6.8 0
1650.6 1817.8 1953.8 1936.2 1747.4 1480.1 1214.1 984 812.1 692.3
598.9 536.7 494.7 457.5 425 395.2 366.1 336.4 308.6 278.8
250.4 227.4 203 182.1 160.4 141.4 124.5 105.6 80.5 66.3
54.1 43.3 33.2 23.7 14.9 6.1 0
1650.6 1814.4 1950.5 1940.3 1771.8 1560 1285.2 1052.4 861.5 725.5
627.4 557.7 511 471 435.2 402.7 374.9 345.2 318.1 287
257.8 234.8 208.4 186.1 165.1 145.5 126.6 109 85.9 67
54.8 44 33.8 23.7 15.6 6.8 0
1650.6 1810.4 1947.7 1945 1791.4 1560 1300.1 1072 876.4 748.5
638.2 567.1 513 475.1 440.6 407.4 377 349.2 320.1 290.3
262.6 238.2 212.5 189.5 166.5 147.5 127.9 110.3 88.7 67
55.5 44 33.8 24.4 15.6 6.8 0
1650.6 1803.6 1936.2 1951.1 1844.2 1628.3 1388.1 1149.8 954.9 793.2
692.3 599.6 541.4 493.4 456.8 421.6 389.8 363.4 333.6 305.9
274.8 246.3 222 198.3 174.6 152.3 132 113.7 94.1 71.7
56.2 45.3 34.5 25 15.6 6.8 0
1650.6 1779.2 1906.5 1944.4 1881.4 1723.1 1515.3 1294 1092.3 933.3
785.1 685.6 602.3 541.4 496.7 454.1 419.6 387.1 358 327.6
299.8 272.1 244.3 217.9 192.2 166.5 144.2 121.8 100.2 81.9
59.6 46.7 35.9 25 16.2 7.4 0
1650.6 1751.5 1886.2 1936.9 1895 1784 1591.8 1399.6 1187.7 1015.2
879.1 753.2 660.5 588.8 525.9 480.5 441.3 406.7 372.9 343.1
314.7 285.6 257.8 231.5 204.4 179.3 153.6 129.9 106.3 85.3
65 48.1 36.5 26.4 15.6 7.4 0
1650.6 1754.2 1874 1932.2 1914.6 1825.2 1677 1502.4 1298.7 1121.4
972.5 839.9 740.4 647 574.6 518.4 475.1 433.1 397.3 364.1
333.6 305.2 274.8 248.4 219.3 193.6 164.5 140.8 115.7 91.4
70.4 50.8 37.9 26.4 16.2 7.4 0
1650.6 1750.8 1848.3 1911.2 1932.2 1901 1823.9 1708.2 1568.1 1405.7
1261.5 1114.6 986.1 866.9 771.5 683.5 607.7 547.5 493.4 446.7
404 363.4 328.2 295.1 261.2 230.8 201 171.2 142.1 112.3
85.9 61.6 41.3 28.4 16.9 7.4 0
1650.6 1729.8 1809 1868.6 1902.4 1903.1 1869.9 1804.9 1716.3 1616.8
1492.3 1364.4 1240.5 1111.3 1004.3 902.8 805.4 718.7 643.6 575.3
519.8 462.9 410.8 363.4 319.4 276.8 240.9 205.1 171.2 140.1
106.3 76.5 51.4 31.1 17.6 8.1 0
1650.6 1718.3 1796.8 1848.9 1880.7 1890.2 1867.2 1822.5 1747.4 1653.4
1556.6 1439.5 1317.7 1199.9 1082.2 975.2 879.1 791.1 707.9 638.2
563.7 506.9 449.4 393.2 345.8 298.5 255.8 218.6 181.4 148.9
114.4 83.2 54.8 33.2 18.9 8.1 0
1650.6 1686.5 1719.7 1746.7 1765.7 1773.1 1770.4 1752.2 1721.7 1679.7
1616.1 1547.8 1468.6 1375.2 1278.4 1183.7 1083.5 978.6 880.5 793.2
703.2 619.2 545.5 469.7 407.4 348.5 295.1 245 199.6 163.1
126.6 96.8 69 44.7 24.4 9.5 0
1650.6 1662.8 1654.7 1645.2 1627.6 1605.3 1579.6 1543 1505.8 1461.8
1409 1358.3 1294.7 1225 1155.2 1080.8 995.5 920.4 834.5 750.5
668 592.2 518.4 456.8 392.5 337.7 285.6 239.6 201.7 162.4
129.3 98.1 71.1 47.4 27.1 12.9 0
1650.6 1622.9 1572.1 1523.4 1463.9 1404.3 1343.4 1277.1 1218.9 1147.8
1083.5 1019.2 958.3 901.5 839.2 783.7 729.6 679.5 626.7 578.6
525.9 482.5 433.1 385.8 341.8 299.1 256.5 217.2 181.4 150.2
117.8 92.7 65.6 44.7 25.7 10.8 0
1650.6 1597.9 1503.1 1419.2 1329.2 1235.8 1149.8 1066.6 990.8 915.7
852.7 789.1 732.9 678.8 628.7 584.7 543.4 506.9 468.3 434.5
401.3 369.5 333.6 303.9 271.4 240.9 209.8 180.7 154.3 125.9
104.2 79.9 57.5 35.9 21 8.8 0
1650.6 1588.4 1486.9 1388.7 1285.9 1197.9 1102.5 1021.2 939.4 871
808.1 747.2 692.3 640.9 594.2 553.6 514.3 479.8 446.7 412.8
381 350.6 319.4 290.3 258.5 230.1 201 173.9 146.9 120.5
98.8 75.1 53.5 33.8 19.6 8.8 0
1650.6 1559.3 1436.1 1312.3 1196.5 1091.6 994.9 910.3 833.1 764.1
701.8 645.6 600.3 561 526.5 492 461.6 431.8 402 372.9
341.8 315.4 286.3 257.2 230.8 203 177.3 153 129.9 106.9
85.3 63.6 44 29.1 18.3 8.8 0
1650.6 1531.5 1370.5 1228.3 1095 992.1 889.3 803.3 732.3 667.3
617.2 578 544.1 513 482.5 450.7 421.6 392.5 364.1 335.7
305.9 278.8 253.8 228.1 202.4 178 154.3 132.6 112.3 93.4
72.4 53.5 38.6 27.7 17.6 8.8 0
1650.6 1508.5 1342 1191.1 1050.3 946.1 846 763.4 689.6 632.8
594.2 560.4 527.9 495.4 465.6 436.5 408.8 379 350.6 321.5
296.4 269.4 241.6 218.6 192.9 169.2 144.8 125.2 106.3 89.3
67 50.8 37.9 27.7 16.9 8.8 0
1650.6 1497 1304.8 1162.7 1024 906.9 809.4 730.9 661.2 615.9
577.3 545.5 515.7 485.2 454.8 426.4 395.2 367.5 337.7 312
285.6 259.2 233.5 208.4 183.4 159.7 138.7 121.8 102.2 84.6
62.3 48.7 37.2 27.1 16.9 8.8 0
1650.6 1495.7 1289.9 1118 972.5 860.2 762.7 685.6 636.8 596.2
564.4 529.2 498.1 468.3 437.9 408.8 379.7 349.2 322.1 299.8
270.7 246.3 218.6 192.2 167.8 149.6 134 116.4 97.5 75.1
58.9 46.7 35.9 26.4 16.9 8.8 0
1650.6 1474.7 1272.3 1091.6 951.5 839.9 736.3 665.3 622 585.4
552.9 519.1 488 458.2 427.7 396.6 367.5 343.8 316.7 291.7
264.6 237.5 207.8 181.4 163.1 146.2 130.6 113.7 92 69
56.8 46 35.2 25.7 16.9 8.8 0
1650.6 1469.9 1267.6 1083.5 948.2 826.3 728.9 664.6 617.2 581.3
549.5 517.1 486.6 454.8 424.3 394.6 366.8 341.8 315.4 290.3
263.9 232.1 203.7 180 161.7 145.5 130.6 112.3 90 68.4
56.8 46 35.2 25.7 16.9 8.1 0
1650.6 1463.2 1246.6 1074.7 921.1 801.3 711.3 652.4 608.4 574.6
539.4 508.3 479.2 446 418.9 387.8 363.4 335.7 309.3 284.9
256.5 225.4 196.3 176.6 159.7 143.5 128.6 108.3 83.9 67.7
55.5 44.7 34.5 25.7 16.2 8.1 0
1650.6 1460.5 1241.9 1045.6 908.9 797.2 705.2 645 603 570.5
536 504.9 474.4 443.3 416.2 383.7 361.4 335 307.9 284.2
251.1 220.6 192.2 174.6 158.4 143.5 126.6 107.6 83.2 66.3
55.5 44.7 35.2 25 16.2 8.1 0
